Philips Fortimo SLM C CED L22 2828 G7N

Product Description

Philips Fortimo SLM C CED L22 2828 G7N

Order code: 929003453080
Full order code: 872016923678300

Specifications

Luminous Flux
2,915 lm
Colour consistency initial
3
Correlated Colour Temperature (Nom)
2700 K 3000 K 3500 K 4000 K 5000 K 6500 K
Luminous efficacy (rated) (nom.)
118 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
22 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C CED L22 2828 G7N datasheet pdf 3.8 MB
Energy Efficiency Label
Energy Efficiency Label 929003453080 pdf 68.8 kB
Product information sheet
Product Information Sheet pdf 180.4 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C CED L22 2828 G7N pdf 460.5 kB
Declaration of conformity
Declaration of conformity - Fortimo SLM C CED L22 2828 G7N pdf 238.5 kB

Visuals

Product-Photographs-929003453080_EU
Multiple assets - Visuals

Other

Certificate
KK/ENEC Certificate pdf 474.6 kB
Certificate
Fortimo SLM C CED 927 L13 1919 G7NUL pdf 491.6 kB
Certificate
ENEC PLUS Certificate pdf 531.4 kB
Certificate
Fortimo SLM C CED 927 L13 1919 G7NENEC pdf 458.7 kB
Certificate
CB Certificate pdf 504.3 kB
Certificate
CE Certificate pdf 474.5 kB