Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE

Order code: 929004836301
Full order code: 872110311578200

Specifications

  • Luminous flux (max.)
    5,830 lm
  • Luminous flux (min.)
    5,035 lm
  • Luminous Flux
    5,300 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    154 lm/W
  • Colour rendering index (CRI)
    91

Downloads

Family

Product