Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Order code: 929004836201
Full order code: 872110311626000

Specifications

  • Luminous flux (max.)
    6,842 lm
  • Luminous flux (min.)
    5,909 lm
  • Luminous Flux
    6,220 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    146 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    19 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1211 L19 2828 G8 HE Datasheet pdf 2.1 MB
Energy Efficiency Label
Energy Efficiency Label 929004836201 pdf 68.6 kB
Product information sheet
Product Information Sheet pdf 182.1 kB

Visuals

Product-Photographs-929004836201_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB