Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE
Popular downloads
Product Description
Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE
Specifications
- Luminous flux (max.)
- 5,973 lm
- Luminous flux (min.)
- 5,158 lm
- Luminous Flux
- 5,430 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 158 lm/W
- Colour rendering index (CRI)
- 92
- CoB LES (mm)
- 22 mm