Philips Fortimo SLM C 927 PA 1208 L15 2024 G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 927 PA 1208 L15 2024 G8 HE
Specifications
- Luminous flux (max.)
- 4,328 lm
- Luminous flux (min.)
- 3,738 lm
- Luminous Flux
- 3,935 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 2700 K
- Luminous efficacy (rated) (nom.)
- 151 lm/W
- Colour rendering index (CRI)
- 91
- CoB LES (mm)
- 15 mm