Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE

Order code: 929004834701
Full order code: 872110311569000

Specifications

  • Luminous flux (max.)
    4,224 lm
  • Luminous flux (min.)
    3,648 lm
  • Luminous Flux
    3,840 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    155 lm/W
  • Colour rendering index (CRI)
    92
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1208 L15 1919 G8N HE Datasheet pdf 1.7 MB
Energy Efficiency Label
Energy Efficiency Label 929004834701 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 183.0 kB

Visuals

Product-Photographs-929004834701_EU
Multiple assets
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB