Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Product Description

Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Order code: 929004838401
Full order code: 872110311801100

Specifications

Luminous flux (max.)
5,841 lm
Luminous flux (min.)
5,044 lm
Luminous Flux
5,310 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
2500 K
Luminous efficacy (rated) (nom.)
125 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
19 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM Food 1211 G8N HE(EU) datasheet pdf 2.2 MB
Energy Efficiency Label
Energy Efficiency Label 929004838401 pdf 68.7 kB
Product information sheet
Product Information Sheet pdf 184.6 kB

Visuals

Product-Photographs-929004838401_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM Food 1211 G8N HE(EU) CAD files stp 103.3 kB

Other

Certificate
Fortimo SLM Food 1205 G8 HE(EU) certificates zip 2.3 MB