Philips Fortimo SLM C 950 FFS 1211 L19 2828G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 950 FFS 1211 L19 2828G8 HE
Specifications
- Luminous flux (max.) 7,304 lm
- Luminous flux (min.) 6,308 lm
- Luminous Flux 6,640 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 5000 K
- Luminous efficacy (rated) (nom.) 156 lm/W
- Colour rendering index (CRI) 91
- CoB LES (mm) 19 mm