Philips Fortimo SLM C 930 1309 L15 1919 G8NUHE
Popular downloads
Product Description
Philips Fortimo SLM C 930 1309 L15 1919 G8NUHE
Specifications
- Luminous flux (max.)
- 2,238 lm
- Luminous flux (min.)
- 1,933 lm
- Luminous Flux
- 2,035 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 194 lm/W
- Colour rendering index (CRI)
- 90