Philips Fortimo SLM C 930 1319 L23 2828 G8 UHE

Product Description

Philips Fortimo SLM C 930 1319 L23 2828 G8 UHE

Order code: 929003873380
Full order code: 872016932531900

Specifications

Luminous Flux
4,070 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
194 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
23 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo SLM C 1319 L23 2828 G8 UHE pdf 2.5 MB
Energy Efficiency Label
Energy Efficiency Label 929003873380 pdf 67.7 kB
Product information sheet
Product Information Sheet pdf 176.4 kB

Visuals

Product-Photographs-929003873380_EU
Multiple assets - Visuals
CAD Drawings
3D files Fortimo SLM C 1319 L23 2828 G8 UHE zip 19.4 kB

Other

Certificate
Fortimo SLM C G8 UHE DK 149987 UL pdf 251.0 kB
Certificate
Fortimo SLM C G8 UHE DOC 2024A0005 pdf 244.4 kB
Certificate
Fortimo SLM C G8 UHE ENEC 04756 pdf 282.4 kB