Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE

Product Description

Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE

Order code: 929003872980
Full order code: 872016932519700

Specifications

Luminous Flux
2,120 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
202 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo SLM C 1309 L15 2024 G8 UHE pdf 2.2 MB
Energy Efficiency Label
Energy Efficiency Label 929003872980 pdf 67.9 kB
Product information sheet
Product Information Sheet pdf 178.6 kB

Visuals

Product-Photographs-929003872980_EU
Multiple assets - Visuals
CAD Drawings
3D files Fortimo SLM C 1309 L15 2024 G8 UHE zip 21.2 kB

Other

Certificate
Fortimo SLM C G8 UHE DK 149987 UL pdf 251.0 kB
Certificate
Fortimo SLM C G8 UHE DOC 2024A0005 pdf 244.4 kB
Certificate
Fortimo SLM C G8 UHE ENEC 04756 pdf 282.4 kB