Philips Fortimo SLM C 830 1202 L06 1313 G8N
Product Description
Philips Fortimo SLM C 830 1202 L06 1313 G8N
Specifications
- Luminous Flux 970 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 158 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 6 mm