Philips Fortimo SLM C 927 1216 L22 2828 G8N HE
Popular downloads
Product Description
Philips Fortimo SLM C 927 1216 L22 2828 G8N HE
Specifications
- Luminous Flux
- 7,880 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 2700 K
- Luminous efficacy (rated) (nom.)
- 158 lm/W
- Colour rendering index (CRI)
- 90
- CoB LES (mm)
- 22 mm