Philips Fortimo SLM C 935 1208 L15 1919 G8N HE
Popular downloads
Product Description
Philips Fortimo SLM C 935 1208 L15 1919 G8N HE
Specifications
- Luminous Flux
- 4,220 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 3500 K
- Luminous efficacy (rated) (nom.)
- 170 lm/W
- Colour rendering index (CRI)
- 90
- CoB LES (mm)
- 15 mm