Philips Fortimo SLM C 927 1208 L15 1919 G8N HE
Popular downloads
Product Description
Philips Fortimo SLM C 927 1208 L15 1919 G8N HE
Specifications
- Luminous Flux 3,890 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 157 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm