Philips Fortimo SLM C 930 PW 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 930 PW 1211 L19 2828 G8 HE

Order code: 929003893680
Full order code: 872016937927500

Specifications

Luminous Flux
6,820 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
160 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
19 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1211-L19-2828-G8-HE-2024-10-11 pdf 3.0 MB
Energy Efficiency Label
Energy Efficiency Label 929003893680 pdf 68.0 kB
Product information sheet
Product Information Sheet pdf 180.5 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 930 PW 1211 L19 2828 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003893680_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB