Philips Fortimo SLM C 927 1211 L19 2828 G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 927 1211 L19 2828 G8 HE
Specifications
- Luminous Flux 6,545 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 154 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 19 mm