Philips Fortimo SLM C 940 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 940 1205 L13 2024 G8 HE

Order code: 929003888980
Full order code: 872016937786800

Specifications

Luminous Flux
2,990 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
172 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
13 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1205-L13-2024-G8-HE-2024-10-11 pdf 2.4 MB
Energy Efficiency Label
Energy Efficiency Label 929003888980 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 182.6 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 940 1205 L13 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003888980_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB