Philips Fortimo SLM C 935 PW 1205 L15 1919 G8NHE
Popular downloads
Product Description
Philips Fortimo SLM C 935 PW 1205 L15 1919 G8NHE
Specifications
- Luminous Flux 2,710 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 175 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm