Philips Fortimo SLM C 830 1205 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 830 1205 L15 1919 G8N HE

Order code: 929003901280
Full order code: 872016938155100

Specifications

  • Luminous Flux
    2,730 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    176 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Family

Product