Philips Fortimo SLM C 930 1204 L09 1313 G8N HE
Popular downloads
Product Description
Philips Fortimo SLM C 930 1204 L09 1313 G8N HE
Specifications
- Luminous Flux 1,975 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 159 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 9 mm