Philips Fortimo SLM C 927 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 1208 L15 2024 G8 HE

Order code: 929003891680
Full order code: 872016937867400

Specifications

Luminous Flux
4,130 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
2700 K
Luminous efficacy (rated) (nom.)
159 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1208-L15-2024-G8-HE-2024-10-11 pdf 2.4 MB
Energy Efficiency Label
Energy Efficiency Label 929003891680 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 178.2 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 927 1208 L15 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003891680_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB