Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Order code: 929003889380
Full order code: 872016937798100

Specifications

Luminous Flux
2,935 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
169 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
13 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1205-L13-2024-G8-HE-2024-10-11 pdf 2.4 MB
Energy Efficiency Label
Energy Efficiency Label 929003889380 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 183.3 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 940 PW 1205 L13 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003889380_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB
Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB