Philips Fortimo SLM C 930 PW 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 930 PW 1205 L13 2024 G8 HE

Order code: 929003889180
Full order code: 872016937792900

Specifications

  • Luminous Flux
    2,860 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    164 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads

Family

Product