Philips Fortimo SLM C 830 1203 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 830 1203 L09 1619 G8 HE

Order code: 929003885180
Full order code: 872016937672400

Specifications

  • Luminous Flux
    1,740 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    167 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Family

Product