Philips Fortimo LED Strip iXt 2ft HF 830 BC HV7

Product Description

Philips Fortimo LED Strip iXt 2ft HF 830 BC HV7

Order code: 929004011606
Full order code: 872110312271100

Specifications

  • Luminous flux (max.)
    4,130 lm
  • Luminous flux (min.)
    3,810 lm
  • Luminous Flux
    3,860 lm
  • Life to 70% lumen maintenance
    100,000 h
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    179 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Family

Product