Philips Fortimo LED Strip iXt 1ft VHF 850 FC HV7

Product Description

Philips Fortimo LED Strip iXt 1ft VHF 850 FC HV7

Order code: 929004010706
Full order code: 872110312253700

Specifications

  • Luminous flux (max.)
    3,180 lm
  • Luminous flux (min.)
    2,960 lm
  • Luminous Flux
    3,000 lm
  • Life to 70% lumen maintenance
    100,000 h
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    185 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Family

Product