Philips Fortimo LED Strip iXt 1ft VHF 830 FC HV7
Product Description
Philips Fortimo LED Strip iXt 1ft VHF 830 FC HV7
Specifications
- Luminous flux (max.) 3,100 lm
- Luminous flux (min.) 2,850 lm
- Luminous Flux 2,895 lm
- Life to 70% lumen maintenance 100,000 h
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 179 lm/W
- Colour rendering index (CRI) 80