Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
Surge Protection Devices
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect control devices
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight batteries
TrustSight converters
See all
Human-centric lighting
See all
VitaUp UVB
BioUp
See all
Retail display lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Sample Shop
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Downloads
Home
Products
LED Modules
Linear modules
Fortimo LED strip High LED Density
FO Strip HLD 2ft HF 840 FC HV6
Back to family
Fortimo LED strip High LED Density
Philips FO Strip HLD 2ft HF 840 FC HV6
Energy Efficiency Label
pdf 68.3 kB
Popular downloads
Product-Photographs-929002957506_EU
ZIP
Select and download
Product Description
Philips FO Strip HLD 2ft HF 840 FC HV6
Order code:
929002957506
Full order code:
872016921107000
Specifications
Expand all
General Information
Nominal lifetime
70,000 h
Light Technical
Luminous Flux
4,100 lm
Life to 70% lumen maintenance
70,000 h
Colour consistency initial
3
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
186 lm/W
Colour rendering index (CRI)
80
Temperature
T case lifetime (max.)
75 °C
T-case lifetime (nom.)
75 °C
T-Case maximum (max.)
75 °C
T-Case maximum (nom.)
75 °C
Mechanical and Housing
Overall length
559.5 mm
Overall width
20 mm
Overall height
4.3 mm
Dimensions (height x width x depth)
4 x 20 x 560 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.034 kg
Approval and Application
Energy Efficiency Class
C
Approval marks
CE marking
ENEC certificate
EPREL Registration Number
1504144
Product Data
Order product name
FO Strip HLD 2ft HF 840 FC HV6
Full product name
FO Strip HLD 2ft HF 840 FC HV6
Full EOC
872016921107000
Order code
929002957506
Material no. (12 NC)
929002957506
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8720169211070
Numerator – packs per outer box
110
EAN/UPC - Case
8720169211087
Downloads
Leaflets
Energy Efficiency Label
Energy Efficiency Label 929002957506
pdf 68.3 kB
View
Product information sheet
Product Information Sheet
pdf 194.9 kB
View
Visuals
Product-Photographs-929002957506_EU
Multiple assets
Download