Xitanium 50W WH 0.7-1.5A 54V TD DS 230V

New

Product Description

Xitanium 50W WH 0.7-1.5A 54V TD DS 230V

Order code: 929004853201
Full order code: 872110312789100

Specifications

Input Voltage
230 V
Output current ripple (max.)
3 %
Output current (max.)
1500 mA
Open circuit voltage (DC) (max.)
60 V
Output power (max.)
50 W
Output power (min)
16.8 W
Output current (min)
700 mA
Output voltage (max)
54 V
Output voltage (min)
24 V
Protection class IEC
Safety class I/II

Downloads

Leaflets

Product Data Sheet
929004853201-Xitanium-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-20260709-PDS.pdf pdf 1.1 MB

Visuals

Product-Photographs-929004853201_EU
Multiple assets - Visuals

Other

Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-CB.pdf pdf 149.3 kB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-RCM.pdf pdf 203.6 kB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-CCC.pdf pdf 2.9 MB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-SL.pdf pdf 103.9 kB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-UKCA.pdf pdf 350.2 kB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-CE.pdf pdf 225.5 kB
Certificate
929004853201-Xitanium-50W-WH-07-15A-54V-TD-DS-230V-ENEC.pdf pdf 2.3 MB