Xitanium 40W/m 0.7-1.05A 42V DS I HE230V

New

Product Description

Xitanium 40W/m 0.7-1.05A 42V DS I HE230V

Order code: 929004839901
Full order code: 872110312062500

Specifications

Input Voltage
230 V
Output current ripple (max.)
3 %
Output current (max.)
1050 mA
Open circuit voltage (DC) (max.)
60 V
Output power (max.)
40 W
Output power (min)
21 W
Output current (min)
700 mA
Output voltage (max)
42 V
Output voltage (min)
30 V
Protection class IEC
Safety class I/II

Downloads

Leaflets

Product Data Sheet
929004839901-Xitanium-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-20260709-PDS.pdf pdf 1.6 MB

Visuals

Product-Photographs-929004839901_EU
Multiple assets - Visuals

Other

Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-ENEC.pdf pdf 2.3 MB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-CE.pdf pdf 301.9 kB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-CB.pdf pdf 141.6 kB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-CCC.pdf pdf 2.9 MB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-RCM.pdf pdf 287.0 kB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-SL.pdf pdf 103.9 kB
Certificate
929004839901-Xitanium-40Wm-07-105A-42V-DS-I-HE230V-UKCA.pdf pdf 208.7 kB