Xitanium 20W/m 0.15-0.5A 42V DS I HE230V

New

Product Description

Xitanium 20W/m 0.15-0.5A 42V DS I HE230V

Order code: 929004839701
Full order code: 872110312058800

Specifications

Input Voltage
230 V
Output current ripple (max.)
3 %
Output current (max.)
500 mA
Open circuit voltage (DC) (max.)
60 V
Output power (max.)
20 W
Output power (min)
4.5 W
Output current (min)
150 mA
Output voltage (max)
42 V
Output voltage (min)
30 V
Protection class IEC
Safety class I/II

Downloads

Leaflets

Product Data Sheet
929004839701-Xitanium-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-20260723-PDS.pdf pdf 1.5 MB

Visuals

Product-Photographs-929004839701_EU
Multiple assets - Visuals

Other

Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-CB.pdf pdf 141.6 kB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-SL.pdf pdf 103.9 kB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-RCM.pdf pdf 287.0 kB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-ENEC.pdf pdf 2.3 MB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-UKCA.pdf pdf 208.7 kB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-CCC.pdf pdf 2.9 MB
Certificate
929004839701-Xitanium-20Wm-015-05A-42V-DS-I-HE230V-CE.pdf pdf 244.8 kB