Xitanium 30W/m 0.35-0.7A 42V DS S HE230V

New

Product Description

Xitanium 30W/m 0.35-0.7A 42V DS S HE230V

Order code: 929004839501
Full order code: 872110312054000

Specifications

Input Voltage
230 V
Output current ripple (max.)
3 %
Output current (max.)
700 mA
Open circuit voltage (DC) (max.)
60 V
Output power (max.)
30 W
Output power (min)
10.5 W
Output current (min)
350 mA
Output voltage (max)
42 V
Output voltage (min)
30 V
Protection class IEC
Safety class I/II

Downloads

Leaflets

Product Data Sheet
929004839501-Xitanium-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-20260709-PDS.pdf pdf 1.5 MB

Visuals

Product-Photographs-929004839501_EU
Multiple assets - Visuals

Other

Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-CE.pdf pdf 244.8 kB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-CB.pdf pdf 141.6 kB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-UKCA.pdf pdf 208.7 kB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-RCM.pdf pdf 281.8 kB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-SL.pdf pdf 103.9 kB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-ENEC.pdf pdf 2.3 MB
Certificate
929004839501-Xitanium-30Wm-035-07A-42V-DS-S-HE230V-CCC.pdf pdf 2.9 MB