Xitanium 50W WH 0.7-1.5A 54V TD DS 230V
New
Popular downloads
Product Description
Xitanium 50W WH 0.7-1.5A 54V TD DS 230V
Specifications
- Input Voltage 230 V
- Output current ripple (max.) 3 %
- Output current (max.) 1500 mA
- Open circuit voltage (DC) (max.) 60 V
- Output power (max.) 50 W
- Output power (min) 16.8 W
- Output current (min) 700 mA
- Output voltage (max) 54 V
- Output voltage (min) 24 V
- Protection class IEC Safety class I/II