Philips Xitanium 40W/m 0.7-1.05A 42V DS S HE230V

Product Description

Philips Xitanium 40W/m 0.7-1.05A 42V DS S HE230V

Order code: 929004839601
Full order code: 872110312056400

Specifications

  • Input Voltage
    230 V
  • Output current ripple (max.)
    3 %
  • Output current (max.)
    1050 mA
  • Open circuit voltage (DC) (max.)
    60 V
  • Output power (max.)
    40 W
  • Output power (min)
    21 W
  • Output current (min)
    700 mA
  • Output voltage (max)
    42 V
  • Output voltage (min)
    30 V
  • Protection class IEC
    Safety class I/II

Downloads

Leaflets

Product Data Sheet
High Effiicent Mini DS Drivers pdf 1.2 MB

Visuals

Product-Photographs-929004839601_EU
Multiple assets
CAD Drawings
High Effiicent Mini DS Drivers zip 8.0 MB

Other

Certificate
High Effiicent Mini DS Drivers zip 5.8 MB