Xitanium 30W/m 0.35-0.7A 42V DS S HE230V
New
Popular downloads
Product Description
Xitanium 30W/m 0.35-0.7A 42V DS S HE230V
Specifications
- Input Voltage 230 V
- Output current ripple (max.) 3 %
- Output current (max.) 700 mA
- Open circuit voltage (DC) (max.) 60 V
- Output power (max.) 30 W
- Output power (min) 10.5 W
- Output current (min) 350 mA
- Output voltage (max) 42 V
- Output voltage (min) 30 V
- Protection class IEC Safety class I/II