Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
Constant voltage modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
Surge Protection Devices
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect control devices
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight batteries
TrustSight converters
See all
Human-centric lighting
See all
VitaUp UVB
BioUp
See all
Retail display lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Sample Shop
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Home
Products
LED Drivers
Point source drivers
Xitanium LED downlight and spotlight drivers
Xi 34W/a 0.7-0.85A 40V DS 3CW 230V
Back to family
Xitanium LED downlight and spotlight drivers
Philips Xi 34W/a 0.7-0.85A 40V DS 3CW 230V
New
View all downloads
Product Description
Philips Xi 34W/a 0.7-0.85A 40V DS 3CW 230V
Order code:
929002849880
Full order code:
692234191944200
Specifications
Expand all
General Information
Nominal lifetime
50,000 h
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Input Voltage
230 V
Total harmonic distortion IEC (max.)
20 %
Power Consumption
38.4 W
Output current ripple (max.)
4 %
Maximum efficiency
89 %
Output current (max.)
850 mA
Output current tolerance (max.)
8 %
Power Factor (Fraction)
0.9
Open circuit voltage (DC) (max.)
60 V
Input current (AC)
170 mA
Inrush current peak (max.)
14.2 A
Inrush current peak (nom.)
14.2 A
Output power (max.)
34 W
Output power (nom.)
34 W
Default output current
850 mA
Inrush current width to 50% of peak
227 µs
Power factor 100% load (max.)
0.9
Energy metering
No
Constant current (CC)
True
Constant voltage (CV)
False
Diagnostics
False
Output power (min)
21 W
Output current (min)
700 mA
Output voltage (max)
40 V
Output voltage (min)
30 V
Number of products on MCB (16 A type B) (max.)
36
Protection class IEC
Safety class I
Adjustable output current
DipSwitch
Wiring
Hot-wiring
No
Output wire cross section (max.)
1.5 mm²
Output wire cross section (min.)
0.5 mm²
Cable length from device to lamp
0.3 m
Output wire strip length
8.5 mm to 9.5 mm
System characteristics
Central DC Operation
No
YellowDot ready
No
Temperature
T-case lifetime (nom.)
75 °C
T-Case maximum (nom.)
85 °C
Module temperature protection
False
Controls and Dimming
Dimmable
No
Control interface
Fixed
D4i compliant
No
DynaDimmer
No
Constant light output
No
Mechanical and Housing
Product length
162 mm
Overall length
162 mm
Overall width
31 mm
Overall height
41.4 mm
Dimensions (height x width x depth)
41 x 31 x 162 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.115 kg
Approval and Application
Relative humidity (operation) (max.)
90 %
Relative humidity (storage)
5-95 %
Isolation classification
Class I
Short-circuit protection
Protected
Over power protection
Protected
Open circuit protection
Protected
Approval marks
CE marking
CQC certificate
EAC
ENEC certificate
RCM compliance
SELV
WEEE
Corridor mode
False
Output current set options
DipSwitch
Ambient temperature range
-20 to +35 °C
Mounting Type
Track
Product Data
Order product name
Xi 34W/a 0.7-0.85A 40V DS 3CW 230V
Full product name
Xi 34W/a 0.7-0.85A 40V DS 3CW 230V
Full EOC
692234191944200
Order code
929002849880
Material no. (12 NC)
929002849880
Numerator – quantity per pack
1
EAN/UPC — Product/Case
6922341919442
Numerator – packs per outer box
40
EAN/UPC - Case
6922341919459