Reliable, high-performance technology for extreme LED applications
Our Xitanium full programmable Xtreme LED drivers are designed to deliver the highest performance, reliability and configuration possibilities. The portfolio offers both stand-alone and remote dimming protocols to further decrease energy use with the latest LED technologies. The proven Xtreme technology ensures maximum robustness and protection for a very long lifetime. These drivers are the preferred choice for demanding applications such as outdoor and industry. Configuration of these drivers can be done via both the universal DALI or with SimpleSet, which is the latest technology for reliable, fast and easy altering and reading out of settings.
Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs
Fully programmable LED-drivers designed for connected lighting systems
High surge protection (CM/DM)
Multiple control interfaces: DALI, AmpDim, 1-step and 3-step LineSwitch