Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
Constant voltage modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
Surge Protection Devices
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect control devices
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight batteries
TrustSight converters
See all
Human-centric lighting
See all
VitaUp UVB
BioUp
See all
Retail display lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Sample Shop
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Home
Products
LED Drivers
Outdoor drivers
Xitanium LED Xtreme drivers – FP (Full Programmable)
Xi FP 75W 0.2-0.7A SNLDAE 230V C133 sXt
Back to family
Xitanium LED Xtreme drivers – FP (Full Programmable)
Xitanium Xi FP 75W 0.2-0.7A SNLDAE 230V C133 sXt
View all downloads
Product Description
Xitanium Xi FP 75W 0.2-0.7A SNLDAE 230V C133 sXt
Order code:
929002872806
Full order code:
871951434474700
Specifications
Expand all
General Information
Nominal lifetime
100,000 h
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Input Voltage
230 V
Mains voltage operation (DC)
168-275 V
Total harmonic distortion IEC (max.)
7 %
Power Consumption
84 W
Output current ripple (max.)
4 %
Maximum efficiency
91.3 %
Output current (max.)
700 mA
Output current tolerance (max.)
3 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.98
Open circuit voltage (DC) (max.)
220 V
Input current (AC)
370 mA
Input current (DC)
270 mA
Inrush current peak (max.)
43 A
Inrush current peak (nom.)
43 A
Output power (max.)
75 W
Output power (nom.)
75 W
Default output current
700 mA
Inrush current width to 50% of peak
260 µs
Power factor 100% load (max.)
0.98
Energy metering
Yes
Constant current (CC)
True
Constant voltage (CV)
False
Diagnostics
True
Output power (min)
2.5 W
Output current (min)
50 mA
Output voltage (max)
150 V
Output voltage (min)
50 V
Number of products on MCB (16 A type B) (max.)
10
Protection class IEC
Safety class I/II
Surge Protection (Common/Differential)
Surge protection level up to 10 kV
Adjustable output current
DALI
SimpleSet/NFC
Wiring
Hot-wiring
No
Control wire cross section (max.)
1.5 mm²
Control wire cross section (min.)
0.5 mm²
Output wire cross section (max.)
1.5 mm²
Output wire cross section (min.)
0.5 mm²
Cable length from device to lamp
0.6 m
Input wire strip length
8.5 mm to 9.5 mm
Input wire cross section (max.)
1.5 mm²
Input wire cross section (min.)
0.5 mm²
Output wire strip length
8.5 mm to 9.5 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T case lifetime (max.)
70 °C
T-case lifetime (nom.)
70 °C
T-Case maximum (max.)
80 °C
T-Case maximum (nom.)
80 °C
Module temperature protection
True
Controls and Dimming
Dimmable
Yes
Control interface
AmpDimer
Coded Mains
DALI
DynaDimmer
LineSwitch
LineSwitch 3-step
Dimming range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product length
133 mm
Housing
C133_FP
Overall length
133 mm
Overall width
77 mm
Overall height
39.5 mm
Dimensions (height x width x depth)
40 x 77 x 133 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.560 kg
Approval and Application
Relative humidity (operation) (max.)
90 %
Relative humidity (storage)
5-95 %
Isolation classification
Class I and Class II
Short-circuit protection
Protected
Over power protection
Protected
Open circuit protection
Protected
Approval marks
CCC certificate
CE marking
DALI 2
Built-In double-Insulated
EAC
EL
ENEC certificate
RCM compliance
UA
UKCA
WEEE
Corridor mode
False
Output current set options
Programmable,SimpleSet
Ambient temperature range
-40 to +55 °C
Mounting Type
Built-in
Product Data
Order product name
Xi FP 75W 0.2-0.7A SNLDAE 230V C133 sXt
Full product name
Xi FP 75W 0.2-0.7A SNLDAE 230V C133 sXt
Full EOC
871951434474700
Order code
929002872806
Material no. (12 NC)
929002872806
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8719514344747
Numerator – packs per outer box
12
EAN/UPC - Case
8719514344754