Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230

Product Description

Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230

Order code: 929002882780
Full order code: 692234194422200

Specifications

  • Output current ripple (max.)
    4 %
  • Output current (max.)
    2100 mA
  • Open circuit voltage (DC) (max.)
    300 V
  • Output power (max.)
    320 W
  • Output power (min)
    16 W
  • Output current (min)
    700 mA
  • Output voltage (max)
    228 V
  • Output voltage (min)
    114 V
  • Protection class IEC
    Safety class I

Downloads

Leaflets

Product Data Sheet
Xi LP 320W 0.7-2.1A S1 WL AUX I230 pdf 5.5 MB

Visuals

Product-Photographs-929002882780_EU
Multiple assets

Other

Certificate
Xi LP 320W 0.7-2.1A S1 WL AUX I230 zip 4.7 MB