Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
Constant voltage modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
Surge Protection Devices
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect control devices
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight batteries
TrustSight converters
See all
Human-centric lighting
See all
VitaUp UVB
BioUp
See all
Retail display lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Sample Shop
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Downloads
Home
Products
LED Drivers
Linear drivers
Linear non-isolated fixed output window and industry
Xitanium 36W 0.12-0.4A 115V 1-10V 230V
Back to family
Linear non-isolated fixed output window and industry
Xitanium 36W 0.12-0.4A 115V 1-10V 230V
New
Product Description
Xitanium 36W 0.12-0.4A 115V 1-10V 230V
Order code:
929000953606
Full order code:
871869646970500
Specifications
Expand all
General Information
Nominal lifetime
50,000 h
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Input Voltage
230 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total harmonic distortion IEC (max.)
20 %
Power Consumption
40 W
Output current ripple (max.)
4 %
Maximum efficiency
88.7 %
Output current (max.)
400 mA
Output current tolerance (max.)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.9
Open circuit voltage (DC) (max.)
170 V
Protection level up (L-N) at 5 kA (max.)
1 kV
Protection level up (LN earth) at 5 kA (max.)
2 kV
Input current (AC)
190 mA
Input current (DC)
190 mA
Inrush current peak (max.)
16 A
Inrush current peak (nom.)
16 A
Output power (max.)
36 W
Output power (nom.)
36 W
Default output current
120 mA
Inrush current width to 50% of peak
255 µs
Power factor 100% load (max.)
0.9
Energy metering
No
Constant current (CC)
True
Constant voltage (CV)
False
Diagnostics
False
Output power (min)
10 W
Output current (min)
120 mA
Output voltage (max)
115 V
Output voltage (min)
50 V
Number of products on MCB (16 A type B) (max.)
34
Number of products on MCB (16 A type C) (max.)
34 piece/unit
Protection class IEC
Safety class I
Adjustable output current
LEDSet/Resistor
Wiring
Connector type input terminals
Wago 744
Hot-wiring
No
Connector type output terminals
Wago 744
Control wire cross section (max.)
1.5 mm²
Control wire cross section (min.)
0.5 mm²
Output wire cross section (max.)
1.5 mm²
Output wire cross section (min.)
0.5 mm²
Cable length from device to lamp
4 m
Input wire gauge
16-20
Input wire strip length
8 mm to 9 mm
Input wire cross section (max.)
1.5 mm²
Input wire cross section (min.)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes
YellowDot ready
No
Temperature
T case lifetime (max.)
75 °C
T-case lifetime (nom.)
75 °C
T-Case maximum (max.)
75 °C
T-Case maximum (nom.)
75 °C
Module temperature protection
False
Controls and Dimming
Dimmable
Yes
Control interface
1-10V
Dimming range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
No
Mechanical and Housing
Product length
280 mm
Housing
Office 280x30x21 7p7p SideM
Overall length
280 mm
Overall width
30 mm
Overall height
21 mm
Dimensions (height x width x depth)
21 x 30 x 280 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.195 kg
Approval and Application
Relative humidity (operation) (max.)
90 %
Relative humidity (storage)
5-95 %
Isolation classification
Class I
Short-circuit protection
Protected
Over power protection
Protected
Open circuit protection
Protected
Approval marks
BIS Certificate
CCC certificate
CE marking
EAC
EL
ENEC certificate
TISI marking
UA
Corridor mode
False
Output current set options
LEDset
Ambient temperature range
-20°C to 50°C
Product Data
Order product name
Xitanium 36W 0.12-0.4A 115V 1-10V 230V
Full product name
Xitanium 36W 0.12-0.4A 115V 1-10V 230V
Full EOC
871869646970500
Order code
929000953606
Material no. (12 NC)
929000953606
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8718696469705
Numerator – packs per outer box
24
EAN/UPC - Case
8718696469712
Downloads
Leaflets
Product Data Sheet
929000953606-Xitanium-Xitanium-36W-012A-04A-115V-1-10V-230V-20260609-PDS.pdf
pdf 3.5 MB
View
Visuals
Product-Photographs-929000953606_EU
Multiple assets - Visuals
Download
Other
Certificate
929000953606-Xitanium-36W-012-04A-115V-1-10V-230V-CB.pdf
pdf 152.3 kB
View
Certificate
929000953606-Xitanium-36W-012-04A-115V-1-10V-230V-ENEC.pdf
pdf 2.3 MB
View
Certificate
929000953606-Xitanium-36W-012-04A-115V-1-10V-230V-CE.pdf
pdf 225.8 kB
View
Certificate
929000953606-Xitanium-36W-012-04A-115V-1-10V-230V-CCC.pdf
pdf 2.9 MB
View