Philips TrustSight DALI 15-55V NiMH+

Product Description

Philips TrustSight DALI 15-55V NiMH+

Order code: 929003418806
Full order code: 871951447919700

Specifications

Open circuit voltage (DC) (max.)
60 V
Output power (max.)
5 W
Output voltage (max)
55 V
Output voltage (min)
15 V

Downloads

Leaflets

Product Data Sheet
TrustSight-Gen3plus-Datasheet pdf 2.4 MB

Visuals

Product-Photographs-929003418806_EU
Multiple assets - Visuals
CAD Drawings
9290-016-42600-sh-010-2020-04-02-CAD zip 1.2 MB

Other

Certificate
ENEC-TrustSight-LV pdf 2.4 MB
Certificate
EU-DoC-TrustSight-Gen3+ pdf 247.1 kB
Certificate
CB-TrustSight-LV pdf 335.0 kB