Philips TrustSight 6.4V 4cell 3000mAh batt LFP+

Product Description

Philips TrustSight 6.4V 4cell 3000mAh batt LFP+

Order code: 929003419106
Full order code: 871951447937100

Specifications

Output power (max.)
3 W
Battery type
LFP
Battery ampere hour
3 Ah
Battery voltage
6.4 V
Output power (min)
2.9 W
Output voltage (max)
5 V
Output voltage (min)
5 V

Downloads

Leaflets

Product Data Sheet
TrustSight-Gen3plus-Datasheet pdf 1.4 MB

Visuals

Product-Photographs-929003419106_EU
Multiple assets - Visuals
CAD Drawings
9290-016-42600-sh-010-2020-04-02-CAD zip 1.2 MB

Other

Certificate
EU-DoC-TrustSight-Gen3+ pdf 247.1 kB