Philips TrustSight Basic 45-300V NiMH+

Product Description

Philips TrustSight Basic 45-300V NiMH+

Order code: 929003418506
Full order code: 871951447913500

Specifications

  • Open circuit voltage (DC) (max.)
    330 V
  • Output power (max.)
    5 W
  • Output voltage (max)
    300 V
  • Output voltage (min)
    45 V

Downloads

Leaflets

Product Data Sheet
TrustSight-Gen3plus-Datasheet pdf 2.4 MB

Visuals

Product-Photographs-929003418506_EU
Multiple assets
CAD Drawings
9290-016-42600-sh-010-2020-04-02-CAD zip 1.2 MB

Other

Certificate
ENEC-TrustSight-HV pdf 247.1 kB
Certificate
EU-DoC-TrustSight-Gen3+ pdf 247.1 kB
Certificate
CB-TrustSight-HV pdf 336.2 kB