Signify Xitanium LED Transformer 24VDC G2

Xitanium LED Transformer 24VDC G2

Products

Product Compare
30
-
-
Fixed
IP20 | Finger-protected
60
-
-
Fixed
IP20 | Finger-protected
120
-
-
Fixed
IP20 | Finger-protected
250
-
-
Fixed
IP20 | Finger-protected
150
-
-
Fixed
IP20 | Finger-protected

Product family information

Description

Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications, such as shelf lighting, retail display lighting and façade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

Benefits

  • Provides options for different luminaire designs

  • Great EMI performance for easy design-in

Features

  • Class II application

  • Built-in and independent application

Applications

  • Retail display lighting, Cove lighting, Shelf lighting, Office lighting

Downloads