Philips Xitanium LED Transformer 24VDC

Xitanium LED Transformer 24VDC G2

Products

Power
250
Output voltage (Vdc)
24
Output current (mA)
10420
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications, such as shelf lighting, retail display lighting and façade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

Benefits

  • Provides options for different luminaire designs

  • Great EMI performance for easy design-in

Features

  • Class II application

  • Built-in and independent application

Applications

  • Retail display lighting
  • Cove lighting
  • Shelf lighting
  • Office lighting

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 6.4 MB

Visuals

Family-Photographs-Xitanium LED Transformer 24VDC
Multiple assets