Philips Xitanium LED Xtreme drivers - SR (Sensor Ready)
Reliable, high-performance technology for extreme and connected LED applications
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xi SR 75W 0.2-0.7A SNEMP 230V S240 sXt929002171906 | 75 | 150 | 700 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 75W 0.3-1.0A SNEMP 230V S240 sXt929002172006 | 75 | 108 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 150W 0.2-0.7A SNEMP 230V S240 sXt929002172106 | 150 | 283 | 700 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 150W 0.3-1.0A SNEMP 230V S240 sXt929002172206 | 150 | 214 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 75W 2:0.3-1.0A SNEMPF C170 sXt929002827206 | 75 | 108 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 75W 0.2-1.0A SNEMP 230V C150 sXt929002859506 | 75 | 150 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 110W 0.2-1.0A SNEMP 230V C150 sXt929002859606 | 110 | 220 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected | ||
Xi SR 22W 0.2-1.0A SNEMP 230V C123 sXt929002952406 | 22 | 48 | 1050 | DALI DynaDimmer SR | IP20 | Finger-protected |
Product family information
Description
Our new Philips Xtreme sensor ready (SR) drivers are ideal for use in outdoor applications. These robust drivers feature the SR interface and can be used in combination with intelligent photocells or the many smart city management systems developed by our SR certified partners. The integrated power supply, accurate energy metering and extended diagnostics reduces the component count and simplifies the design significantly. The integration also increases system reliability. Combined with the new universal SR connector, these drivers offer future-proof solutions for the phased investment capabilities of municipal authorities.
Benefits
Sensor Ready and D4i compliant, ideal for use with sensors applied in outdoor and industrial lighting systems
Dual integrated power supplies to power sensors and wireless radios directly from the driver, open spec for all OEMs, simplifying integration of sensors into the luminaire
Features
Certified per DIIA intra-luminaire standard D4i
SimpleSet, wireless configuration interface