Philips Xitanium LED Xtreme drivers - CR (Connected Ready)
Reliable, high-performance technology for extreme LED applications
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xi CR 22W 0.2-1.05A SDMP 230V C123 sXt929003974706 | 22 | 48 | 1050 | DALI | IP20 | Finger-protected | ||
Xi CR 40W 0.2-1.05A SDMP 230V C123 sXt929003974806 | 40 | 77 | 1050 | DALI SR | IP20 | Finger-protected | ||
Xi CR 75W 0.2-1.05A SDMP 230V C123 sXt929003974906 | 75 | 150 | 1050 | DALI | IP20 | Finger-protected | ||
Xi CR 110W 0.2-1.05A SDMP 230V C133 sXt929003975006 | 110 | 220 | 1050 | DALI | IP20 | Finger-protected |
Product family information
Description
Philips LED Xtreme Connected Ready drivers fully comply with D4i certification which also covers the DALI-2 certification. It is the ideal solution to turn your outdoor luminaires into smart luminaires offering all control and power requirements with its dual integrated power supplies for controllers and sensors. In addition, these intelligent LED drivers offer the capability to store and report a wide range of luminaire, energy and diagnostics data in a standardised format.
Benefits
Ideal for lighting IoT and external DALI outdoor applications (up to 15 metres)
Best-in-class driver efficiency enabling high energy savings
Features
D4i and DALI-2 certified (DALI parts 150, 250, 251, 252 and 253)
External DALI, with 800V DALI interface protection