Philips Linear non-isolated connected

Ahead in flexibility and connectivity

Products

Product Compare
36
220
400
-
DALI
TD
SR
75
220
700
-
DALI
TD
SR
100
300
500
DALI
SimpleSet/NFC
LEDSet/Resistor
DALI
SR
150
300
700
DALI
SimpleSet/NFC
LEDSet/Resistor
DALI
SR
35
220
350
DALI
SimpleSet/NFC
DALI
SR
60
220
500
DALI
SimpleSet/NFC
DALI
SR
60
300
350
DALI
SimpleSet/NFC
DALI
SR
90
220
700
DALI
SimpleSet/NFC
DALI
SR

Product family information

Description

Xitanium non-isolated connected drivers are at the heart of connected linear indoor systems. These intelligent drivers are available in Sensor-Ready (D4i) and MasterConnect control interfaces. These drivers feature low-output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • Titanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption.

  • No need for power box or power conversion.

Features

  • Five-year system warranty

  • Lifetime 100,000 hours

Applications

  • Office
  • Retail
  • Healthcare
  • Education

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design phase, manufacturing, and installation processes.

Downloads