Philips Fortimo LED strip high flux gen 6

High output and high reliability LED modules

Products

Luminous flux (lm)
1,820
CCT (K)
3000
Efficacy (lm/W)
161
Colour rendering
80
Luminous flux (lm)
1,900
CCT (K)
4000
Efficacy (lm/W)
168
Colour rendering
80
Luminous flux (lm)
1,900
CCT (K)
5000
Efficacy (lm/W)
168
Colour rendering
80
Luminous flux (lm)
1,880
CCT (K)
6500
Efficacy (lm/W)
166
Colour rendering
80
Luminous flux (lm)
3,640
CCT (K)
3000
Efficacy (lm/W)
162
Colour rendering
80
Luminous flux (lm)
3,800
CCT (K)
4000
Efficacy (lm/W)
169
Colour rendering
80
Luminous flux (lm)
3,800
CCT (K)
5000
Efficacy (lm/W)
169
Colour rendering
80
Luminous flux (lm)
3,760
CCT (K)
6500
Efficacy (lm/W)
167
Colour rendering
80

Product family information

Description

High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.

Benefits

  • Very high light output: 2000lm or 3000lm per ft

  • Long lifetime of >100,000 hours

Features

  • LED module efficiency of up to 175 lm/W

  • High colour rendering: CRI >80

Applications

  • Industry
  • Retail
  • Office

Downloads